Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CCTV Laser Head - 30 mm

Expand Table
EN
Podgląd obrazu
PREVIEWPERLINE
ORDERNO
average power
AVERAGE_POWER
beam quality
BEAM_QUALITY
communication
COMMUNICATION
input power
INPUT_POWER
single or 3 phase
SINGLE_OR_3_PHASE
size (l x w x h)
SIZE__L_X_W_X_H_
technology
TECHNOLOGY
weight
WEIGHT
name
NAME
1
2
3
4
5
6
7
8
LF-500A Fiber Laser Welder - 500 W
500 W
Single Mode (SM), Multimode (MM)
Digital IO, RS-485
200-240 VAC ±10%, 30 A
Single Phase
36.7 in x 20.1 in x 41.4 in (933 mm x 511 mm x 1051 mm)
Ybfiber
350 lb (159 kg)
LF-500A Fiber Laser Welder - 500 W
LF-300A Fiber Laser Welder - 300 W
300 W
Single Mode (SM), Multimode (MM)
Digital IO, RS-485
200-240 VAC ±10%, 30 A
Single Phase
36.7 in x 20.1 in x 41.4 in (933 mm x 511 mm x 1051 mm)
Ybfiber
350 lb (159 kg)
LF-300A Fiber Laser Welder - 300 W
LF-250A Fiber Laser Welder - 250 W
250 W
Single Mode (SM), Multimode (MM)
Digital IO, RS-485
200-240 VAC ±10%, 30 A
Single Phase
36.7 in x 20.1 in x 41.4 in (933 mm x 511 mm x 1051 mm)
Ybfiber
350 lb (159 kg)
LF-250A Fiber Laser Welder - 250 W
CCTV Laser Head - 30 mm
CCTV Laser Head - 30 mm
LF-700A Fiber Laser Welder - 700 W
700 W
Single Mode (SM), Multimode (MM)
Digital IO, RS-485
200-240 VAC ±10%, 40 A
Single Phase
36.7 in x 20.1 in x 41.4 in (933 mm x 511 mm x 1051 mm)
Ybfiber
350 lb (159 kg)
LF-700A Fiber Laser Welder - 700 W
LF-1000A Fiber Laser Welder - 1 kW
1000 W
Single Mode (SM), Multimode (MM)
Digital IO, RS-232, RS-485
200-240 VAC ±10%, 40 A
Single Phase
36.7 in x 20.1 in x 41.4 in (933 mm x 511 mm x 1051 mm)
Ybfiber
350 lb (159 kg)
LF-1000A Fiber Laser Welder - 1 kW
CCTV Laser Head - 50 mm
CCTV Laser Head - 50 mm
Green Laser Head - 50 mm
Green Laser Head - 50 mm
Pokaż widok skompresowany (8 produktów)
kolejny numerCCTV Laser Head - 30 mm
Ostatnia aktualizacja24.07.2020 10:22:26
Urządzenie
słowa kluczowe

Klasyfikacje

CNS

CNSERPBASE Object Properties